??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100019016 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100019016
Dimension drawing
Product number of the Manufacturer
100019016
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, For mobile hydraulic applications, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Excellent accuracy and long-term stability, Complies with ISO 16750-2, Pressure range 0…10 bar rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection M14 × 1.5 male thread, Plug-in device, Deutsch DT04-3P
EAN
4047101524765
Manufacturer Name
Turck
Manufacturer Type Description
PT10R-1119-U6-DT043P
Cadenas_FS_PT1000_PT2000_electrical_connection
Deutsch DT04-3P
D
Aussengewinde - M14 x 1.5
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models