??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100018242 - Absolute Rotary Encoder - Multiturn, IO-Link, Industrial Line
Bill of material
100018242
Dimension drawing
Product number of the Manufacturer
100018242
Short Description
Absolute Rotary Encoder - Multiturn, IO-Link, Industrial Line
Long Description
Absolute Rotary Encoder - Multiturn, IO-Link, Industrial Line, Operating voltage 18…30 VDC, Synchro flange, Ø 36 mm, Solid shaft, Ø 6.35 mm × 12.5 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 18…30 VDC, M12 × 1 male connector, 4-pin, Singleturn resolution 14 bit scalable, default 14 bit, Multiturn resolution scalable only to 18 bits over total resolution, default 18 bits, Total resolution 32 bit scalable, default 32 bit
EAN
4047101523768
Manufacturer Name
Turck
Manufacturer Type Description
REM-190SA0S-IOL32B-H1141
Shaft Length L [mm]
12.500
CAD parameter 11
RES_REM Mag36
CAD parameter 9
Synchroflansch
Shaft diameter D [mm]
6.350
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models