??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100018030 - Inductive Sensor
Bill of material
100018030
Dimension drawing
Product number of the Manufacturer
100018030
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 2 mm, Flush, Cable length 7 m, M12 × 1 threaded barrel, Chrome-plated brass, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, Short-circuit proof, NC contact, Cable connection
EAN
4047101523218
Manufacturer Name
Turck
Manufacturer Type Description
BI2-M12-RDZ31X 7M
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
55 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
10.800 mm
Number of LED holes
1
Type of end cap
1
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models