??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100018013 - Inductive Sensor
Bill of material
100018013
Maßzeichnung
Product number of the Manufacturer
100018013
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, M30 × 1.5 threaded tube, Chrome-plated brass, DC 2-wire, 10…30 VDC, NO contact, M12 x 1 male connector
EAN
4047101523041
Manufacturer Name
Turck
Manufacturer Type Description
BI10-M30-AD6X-H1141
Diameter of front cap
27.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
46 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)