??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100018012 - Inductive Sensor
Bill of material
100018012
Dimension drawing
Product number of the Manufacturer
100018012
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 7 m, M30 × 1.5 threaded tube, Chrome-plated brass, DC 2-wire, 10…30 VDC, NO contact, Cable connection
EAN
4047101523034
Manufacturer Name
Turck
Manufacturer Type Description
BI10-M30-AD6X 7M
Diameter of front cap
27.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
55 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
27.600 mm
Number of LED holes
1
Type of end cap
3
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models