??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100018008 - Inductive Sensor
Bill of material
100018008
Maßzeichnung
Product number of the Manufacturer
100018008
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Threaded barrel, M18 x 1, Chrome-plated brass, DC 2-wire, 10…30 VDC, NO contact, M12 x 1 male connector
EAN
4047101522990
Manufacturer Name
Turck
Manufacturer Type Description
BI5-M18-AD6X-H1141
Diameter of front cap
16.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
36 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD