??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100018007 - Inductive Sensor
Bill of material
100018007
Maßzeichnung
Product number of the Manufacturer
100018007
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 7 m, Threaded barrel, M18 x 1, Chrome-plated brass, DC 2-wire, 10…30 VDC, NO contact, Cable connection
EAN
4047101522983
Manufacturer Name
Turck
Manufacturer Type Description
BI5-M18-AD6X 7M
Diameter of front cap
16.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
45 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
16.700 mm
Number of LED holes
1
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD