??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100018005 - Inductive Sensor
Bill of material
100018005
Dimension drawing
Product number of the Manufacturer
100018005
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 3 mm, Flush, M12 × 1 threaded barrel, Chrome-plated brass, DC 2-wire, 10…30 VDC, NO contact, M12 x 1 male connector
EAN
4047101522969
Manufacturer Name
Turck
Manufacturer Type Description
BI3-M12-AD6X-H1141
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
36 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models