??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100018000 - Inductive Sensor
Bill of material
100018000
Dimension drawing
Product number of the Manufacturer
100018000
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, DC 2-wire, 10…30 VDC, Polarized version, NO contact, M12 x 1 male connector
EAN
4047101522914
Manufacturer Name
Turck
Manufacturer Type Description
BI2-EG08-AG6X-H1341
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
8.500 mm
Diameter of connector adapter
10.800 mm
Length of connector
8.500 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0.400 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models