??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100017823 - Pressure Transmitter, IO-Link with Two Switching Outputs
Bill of material
100017823
Dimension drawing
Product number of the Manufacturer
100017823
Short Description
Pressure Transmitter, IO-Link with Two Switching Outputs
Long Description
Pressure Transmitter, IO-Link with Two Switching Outputs, Operating voltage 18…33 VDC, Fully welded metal measuring cell, Pressure range 0…100 bar rel., 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101522488
Manufacturer Name
Turck
Manufacturer Type Description
PT100R-2003-IOL-H1141
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models