??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100017817 - Pressure Transmitter, IO-Link with Two Switching Outputs
Bill of material
100017817
Dimension drawing
Product number of the Manufacturer
100017817
Short Description
Pressure Transmitter, IO-Link with Two Switching Outputs
Long Description
Pressure Transmitter, IO-Link with Two Switching Outputs, Operating voltage 18…33 VDC, Fully welded metal measuring cell, Pressure range 0…400 bar rel., 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101522426
Manufacturer Name
Turck
Manufacturer Type Description
PT400R-2001-IOL-H1141
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Innengewinde - G1/4, mit O-Ring-Dichtung
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models