??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100017809 - Pressure Transmitter, IO-Link with Two Switching Outputs
Bill of material
100017809
Maßzeichnung
Product number of the Manufacturer
100017809
Short Description
Pressure Transmitter, IO-Link with Two Switching Outputs
Long Description
Pressure Transmitter, IO-Link with Two Switching Outputs, Operating voltage 18…33 VDC, Fully welded metal measuring cell, Pressure range 0…40 bar rel., 18…33 V DC, NO/NC contact, 2 × PNP/NPN outputs, IO-Link, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101522341
Manufacturer Name
Turck
Manufacturer Type Description
PT40R-2004-IOL-H1141
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели