??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100016695 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100016695
Dimension drawing
Product number of the Manufacturer
100016695
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…6.0 bar abs., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 1/8"-27 NPT male thread, Plug-in device, M12 × 1
EAN
4047101520552
Manufacturer Name
Turck
Manufacturer Type Description
PT6A-1014-U6-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/8-27 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models