??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100016607 - Inductive Safety Sensor
Bill of material
100016607
Maßzeichnung
Product number of the Manufacturer
100016607
Short Description
Inductive Safety Sensor
Long Description
Inductive Safety Sensor, Operating voltage 19.2…28.8 VDC, Rated switching distance 8 mm, Flush, M18 × 1 threaded barrel, Nickel-plated brass, SIL 2 (IEC 61508), PL d (ISO 13849-1), 2 x OSSD output, NO contact, PNP, DC 4-wire, 24 VDC
EAN
4047101520477
Manufacturer Name
Turck
Manufacturer Type Description
BI8-M18-2APS8X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD