??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100016459 - Accessories, Thermowell, For Temperature Sensors
Bill of material
100016459
Dimension drawing
Product number of the Manufacturer
100016459
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection G1/2" male thread, Immersion depth 200 mm
EAN
4047101520248
Manufacturer Name
Turck
Manufacturer Type Description
THW-6-G1/2-A4-L200
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models