??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100015717 - Inductive Sensor, For Detecting Carbon Materials
Bill of material
100015717
Dimension drawing
Product number of the Manufacturer
100015717
Short Description
Inductive Sensor, For Detecting Carbon Materials
Long Description
Inductive Sensor, For Detecting Carbon Materials, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Flush, Rectangular, height 20 mm, Active face on top, Plastic, Ultem, Carbon detection, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101519105
Manufacturer Name
Turck
Manufacturer Type Description
BI20C-QR20-VP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models