??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100015716 - Inductive Sensor, For Detecting Carbon Materials
Bill of material
100015716
Dimension drawing
Product number of the Manufacturer
100015716
Short Description
Inductive Sensor, For Detecting Carbon Materials
Long Description
Inductive Sensor, For Detecting Carbon Materials, Operating voltage 10…30 VDC, Rated switching distance 40 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Carbon detection, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101519099
Manufacturer Name
Turck
Manufacturer Type Description
NI40C-CK40-VP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models