??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
100014658 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100014658
Maßzeichnung
Product number of the Manufacturer
100014658
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…6 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/2″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101517330
Manufacturer Name
Turck
Manufacturer Type Description
PT6R-2030-I2-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G1/2, hinten dichtend DIN 3852
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD