??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100012460 - Absolute Rotary Encoder - Multiturn, Industrial Line
Bill of material
100012460
Dimension drawing
Product number of the Manufacturer
100012460
Short Description
Absolute Rotary Encoder - Multiturn, Industrial Line
Long Description
Absolute Rotary Encoder - Multiturn, Industrial Line, Operating voltage 10…30 VDC, Clamping flange, Ø 58 mm, Solid shaft, Ø 6 mm × 12.5 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP65 on housing and shaft side, ‐40…+85°C, Max. 4000 rpm (continuous operation: 2000), Energy harvesting technology, 10…30 VDC, Analog output, 4…20 mA scalable up to 65536 revolutions without limit switch/CW, M12 × 1 male connector, 5-pin
Manufacturer Name
Turck
Manufacturer Type Description
REM-116T6C-7ASARNS-H1151
CAD parameter 11
RES_REM Mag58
Shaft Length L [mm]
12.500
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models