??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100012022 - Incremental Encoder, Efficiency Line
Bill of material
100012022
Dimension drawing
Product number of the Manufacturer
100012022
Short Description
Incremental Encoder, Efficiency Line
Long Description
Incremental Encoder, Efficiency Line, Operating voltage 10…30 VDC, Resolution, incremental 512 ppr, Flange with mounting element, Ø 40 mm, Blind hole hollow shaft, Ø 6.35mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4500 rpm, 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, Cable connection, 512 pulses per revolution
EAN
4047101545777
Manufacturer Name
Turck
Manufacturer Type Description
REI-E-112IA0T-2B512-C
CAD parameter 9
Flansch mit Befestigungselement
Shaft diameter D [mm]
6.350
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models