??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100012013 - Incremental Encoder, Efficiency Line
Bill of material
100012013
Maßzeichnung
Product number of the Manufacturer
100012013
Short Description
Incremental Encoder, Efficiency Line
Long Description
Incremental Encoder, Efficiency Line, Operating voltage 10…30 VDC, Resolution, incremental 1024 ppr, Flange with mounting element, Ø 40 mm, Blind hole hollow shaft, Ø 8mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4500 rpm, 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, Cable connection, 1024 pulses per revolution
EAN
4047101545807
Manufacturer Name
Turck
Manufacturer Type Description
REI-E-112I8T-2B1024-C
CAD parameter 9
Flansch mit Befestigungselement
Shaft diameter D [mm]
8
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드