??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100011549 - Incremental Encoder, Efficiency Line
Bill of material
100011549
Maßzeichnung
Product number of the Manufacturer
100011549
Short Description
Incremental Encoder, Efficiency Line
Long Description
Incremental Encoder, Efficiency Line, Operating voltage 10…30 VDC, Resolution, incremental 1024 ppr, Synchro flange, Ø 58 mm, Solid shaft, Ø 8 mm × 15 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4500 rpm (continuous operation 3000 rpm), 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 1024 pulses per revolution
EAN
4047101546798
Manufacturer Name
Turck
Manufacturer Type Description
REI-E-113T8S-2B1024-H1181
CAD parameter 9
Synchroflansch
Shaft diameter D [mm]
8
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)