??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011538 - Incremental Encoder, Efficiency Line
Bill of material
100011538
Dimension drawing
Product number of the Manufacturer
100011538
Short Description
Incremental Encoder, Efficiency Line
Long Description
Incremental Encoder, Efficiency Line, Operating voltage 10…30 VDC, Resolution, incremental 512 ppr, Clamping flange, Ø 58 mm, Solid shaft, Ø 8 mm × 15 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4500 rpm (continuous operation 3000 rpm), 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 512 pulses per revolution
EAN
4047101546859
Manufacturer Name
Turck
Manufacturer Type Description
REI-E-113T8C-2B512-H1181
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
8
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models