??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100011506 - Absolute Rotary Encoder - Multiturn, Efficiency Line
Bill of material
100011506
Maßzeichnung
Product number of the Manufacturer
100011506
Short Description
Absolute Rotary Encoder - Multiturn, Efficiency Line
Long Description
Absolute Rotary Encoder - Multiturn, Efficiency Line, Operating voltage 10…30 VDC, Synchro flange, Ø 58 mm, Solid shaft, Ø 10 mm × 20 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP64 on housing and shaft side, ‐20…+70 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 10…30 VDC, SSI, gray, M12 × 1 male, 8-pin, Singleturn, 13-bit resolution, Multiturn, 12-bit resolution
EAN
4047101546910
Manufacturer Name
Turck
Manufacturer Type Description
REM-E-118T10S-3C13S12M-H1181
Shaft Length L [mm]
20
CAD parameter 11
RES_REM Mag58
CAD parameter 9
Synchroflansch
Shaft diameter D [mm]
10
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드