??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011456 - Incremental Encoder, Industrial Line
Bill of material
100011456
Dimension drawing
Product number of the Manufacturer
100011456
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 10…30 VDC, Resolution, incremental 360 ppr, Flange without mounting element, Ø 100 mm, Hollow shaft, Ø 40 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP65 on housing and shaft side, ‐40 … +80 °C, Max. 6000 rpm (at 60 °C: 2500 rpm), 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 360 pulses per revolution
EAN
4047101547399
Manufacturer Name
Turck
Manufacturer Type Description
REI-43H40S-2B360-H1181
CAD parameter 9
Flansch ohne Befestigungselement
Shaft diameter D [mm]
40
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models