??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011359 - Absolute Rotary Encoder - Multiturn, Industrial Line
Bill of material
100011359
Dimension drawing
Product number of the Manufacturer
100011359
Short Description
Absolute Rotary Encoder - Multiturn, Industrial Line
Long Description
Absolute Rotary Encoder - Multiturn, Industrial Line, Operating voltage 10…30 VDC, Clamping flange, Ø 36 mm, Solid shaft, Ø 6 mm × 12.5 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 10…30 VDC, CANopen, M12 × 1 male connector, 5-pin, Singleturn resolution 14 bit scalable, default 14 bit, Multiturn resolution scalable up to 16 bit over total resolution, Total resolution 32 bit scalable, default: 32 bit
EAN
4047101548273
Manufacturer Name
Turck
Manufacturer Type Description
REM-101S6C-9D38B-H1151
Shaft Length L [mm]
12.500
CAD parameter 11
RES_REM Mag36
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models