??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100011235 - Absolute Rotary Encoder - Multiturn, Industrial Line
Bill of material
100011235
Maßzeichnung
Product number of the Manufacturer
100011235
Short Description
Absolute Rotary Encoder - Multiturn, Industrial Line
Long Description
Absolute Rotary Encoder - Multiturn, Industrial Line, Operating voltage 10…30 VDC, Synchro flange, Ø 36 mm, Solid shaft, Ø 6 mm × 12.5 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), Energy harvesting technology, 10…30 VDC, SSI, gray, M12 × 1 male, 8-pin, Singleturn, 13-bit resolution, Multiturn, 12-bit resolution
EAN
4047101549478
Manufacturer Name
Turck
Manufacturer Type Description
REM-99S6S-3C13S12M-H1181
Shaft Length L [mm]
12.500
CAD parameter 11
RES_REM Mag36
CAD parameter 9
Synchroflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD