??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100011208 - Incremental Encoder, Industrial Line
Bill of material
100011208
Maßzeichnung
Product number of the Manufacturer
100011208
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Resolution, incremental 1024 ppr, Flange with mounting element, Ø 36.5 mm, Hollow shaft, Ø 8 mm, Optical measuring principle, Shaft material: Brass, Protection class shaft IP50, Protection class housing IP65, -20…+85 °C, Max. 6000 rpm, 5 VDC, RS422/TTL invertible, Pulse frequency max. 200 kHz, M12 × 1 male connector, 8-pin, 1024 pulses per revolution
EAN
4047101549744
Manufacturer Name
Turck
Manufacturer Type Description
REI-05I8T-4A1024-H1181
CAD parameter 9
Flansch mit Befestigungselement
Shaft diameter D [mm]
8
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型