??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011199 - Incremental Encoder, Industrial Line
Bill of material
100011199
Dimension drawing
Product number of the Manufacturer
100011199
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 8…30 VDC, Resolution, incremental 2048 ppr, Flange with stator coupling, Ø 46 mm, Hollow shaft, Ø ¼", Optical measuring principle, Shaft material: brass, Protection class shaft IP50, Protection class housing IP65, -20…+85 °C, Max. 6000 rpm, 8…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 200 kHz, M12 × 1 male connector, 8-pin, 2048 pulses per revolution
EAN
4047101549836
Manufacturer Name
Turck
Manufacturer Type Description
REI-05IA0E-2H2048-H1181
CAD parameter 9
Flansch mit Statorkupplung
Shaft diameter D [mm]
6.350
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models