??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011196 - Incremental Encoder, Industrial Line
Bill of material
100011196
Dimension drawing
Product number of the Manufacturer
100011196
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 8…30 VDC, Resolution, incremental 200 ppr, Flange with stator coupling, Ø 46 mm, Hollow shaft, Ø ¼", Optical measuring principle, Shaft material: brass, Protection class shaft IP50, Protection class housing IP65, -20…+85 °C, Max. 6000 rpm, 8…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 200 kHz, M12 × 1 male connector, 8-pin, 200 pulses per revolution
EAN
4047101549867
Manufacturer Name
Turck
Manufacturer Type Description
REI-05IA0E-2H200-H1181
CAD parameter 9
Flansch mit Statorkupplung
Shaft diameter D [mm]
6.350
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models