??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100011187 - Incremental Encoder, Industrial Line
Bill of material
100011187
Maßzeichnung
Product number of the Manufacturer
100011187
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 8…30 VDC, Resolution, incremental 500 ppr, Flange with stator coupling, Ø 46 mm, Hollow shaft, Ø 6 mm, Optical measuring principle, Shaft material: brass, Protection class shaft IP50, Protection class housing IP65, -20…+85 °C, Max. 6000 rpm, 8…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 200 kHz, M12 × 1 male connector, 8-pin, 500 pulses per revolution
EAN
4047101549959
Manufacturer Name
Turck
Manufacturer Type Description
REI-05I6E-2H500-H1181
CAD parameter 9
Flansch mit Statorkupplung
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir