??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011172 - Incremental Encoder, Industrial Line
Bill of material
100011172
Dimension drawing
Product number of the Manufacturer
100011172
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 8…30 VDC, Resolution, incremental 500 ppr, Flange with mounting element, Ø 36.5 mm, Hollow shaft, Ø 6 mm, Optical measuring principle, Shaft material: Brass, Protection class shaft IP50, Protection class housing IP65, -20…+85 °C, Max. 6000 rpm, 8…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 200 kHz, M12 × 1 male connector, 8-pin, 500 pulses per revolution
EAN
4047101550108
Manufacturer Name
Turck
Manufacturer Type Description
REI-05I6T-2H500-H1181
CAD parameter 9
Flansch mit Befestigungselement
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models