??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011165 - Incremental Encoder, Industrial Line
Bill of material
100011165
Dimension drawing
Product number of the Manufacturer
100011165
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 8…30 VDC, Resolution, incremental 2500 ppr, Synchro flange, Ø 36.5 mm, Solid shaft with flat, Ø 6 mm x 12.5 mm, Optical measuring principle, Shaft material: stainless steel, Protection class shaft IP50, Protection class housing IP65, -20…+85 °C, Max. 12000 rpm, 8…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 200 kHz, M12 × 1 male connector, 8-pin, 2500 pulses per revolution
EAN
4047101550177
Manufacturer Name
Turck
Manufacturer Type Description
REI-04Q6S-2H2500-H1181
CAD parameter 9
Synchroflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models