??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
100011163 - Incremental Encoder, Industrial Line
Bill of material
100011163
Maßzeichnung
Product number of the Manufacturer
100011163
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 8…30 VDC, Resolution, incremental 1024 ppr, Synchro flange, Ø 36.5 mm, Solid shaft with flat, Ø 6 mm x 12.5 mm, Optical measuring principle, Shaft material: stainless steel, Protection class shaft IP50, Protection class housing IP65, -20…+85 °C, Max. 12000 rpm, 8…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 200 kHz, M12 × 1 male connector, 8-pin, 1024 pulses per revolution
EAN
4047101550191
Manufacturer Name
Turck
Manufacturer Type Description
REI-04Q6S-2H1024-H1181
CAD parameter 9
Synchroflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD