??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
100011152 - Incremental Encoder, Industrial Line
Bill of material
100011152
Maßzeichnung
Product number of the Manufacturer
100011152
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 8…30 VDC, Resolution, incremental 500 ppr, Clamping flange, Ø 36.5 mm, Optical measuring principle, Shaft material: stainless steel, Protection class shaft IP50, Protection class housing IP65, -20…+85 °C, Max. 12000 rpm, 8…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 200 kHz, M12 × 1 male connector, 8-pin, 500 pulses per revolution
EAN
4047101550306
Manufacturer Name
Turck
Manufacturer Type Description
REI-04Q6C-2H500-H1181
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD