??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100010372 - Incremental Encoder, Industrial Line
Bill of material
100010372
Maßzeichnung
Product number of the Manufacturer
100010372
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 10…30 VDC, Resolution, incremental 3600 ppr, Flange with torque stop, Ø 50.8 mm, Hollow shaft, Ø 8 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 6000 rpm (continuous operation 3000 rpm), 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 3600 pulses per revolution
EAN
4047101552058
Manufacturer Name
Turck
Manufacturer Type Description
REI-12H8T-2B3600-H1181
CAD parameter 9
Flansch mit Befestigungselement
Shaft diameter D [mm]
8
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD