??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100010255 - Incremental Encoder, Industrial Line
Bill of material
100010255
Maßzeichnung
Product number of the Manufacturer
100010255
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 5…30 VDC, Resolution, incremental 1024 ppr, Clamping flange, Ø 58 mm, Solid shaft, Ø 6 mm × 10 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 6000 rpm (continuous operation 3000 rpm), 5…30 VDC, RS422/TTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 1024 pulses per revolution
EAN
4047101553161
Manufacturer Name
Turck
Manufacturer Type Description
REI-10S6C-4B1024-H1181
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model