??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100010253 - Incremental Encoder, Industrial Line
Bill of material
100010253
Dimension drawing
Product number of the Manufacturer
100010253
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 5…30 VDC, Resolution, incremental 512 ppr, Clamping flange, Ø 58 mm, Solid shaft, Ø 6 mm × 10 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 6000 rpm (continuous operation 3000 rpm), 5…30 VDC, RS422/TTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 512 pulses per revolution
EAN
4047101553185
Manufacturer Name
Turck
Manufacturer Type Description
REI-10S6C-4B512-H1181
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models