??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100010218 - Incremental Encoder, Industrial Line
Bill of material
100010218
Maßzeichnung
Product number of the Manufacturer
100010218
Short Description
Incremental Encoder, Industrial Line
Long Description
Incremental Encoder, Industrial Line, Operating voltage 10…30 VDC, Resolution, incremental 2500 ppr, Clamping flange, Ø 58 mm, Solid shaft, Ø 6 mm × 10 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 6000 rpm (continuous operation 3000 rpm), 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 2500 pulses per revolution
EAN
4047101553536
Manufacturer Name
Turck
Manufacturer Type Description
REI-10S6C-2B2500-H1181
CAD parameter 9
Klemmflansch
Shaft diameter D [mm]
6
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드