??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100009128 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100009128
Dimension drawing
Product number of the Manufacturer
100009128
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 8…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…10 bar rel., 8…33 VDC, Analog output 1…6 V, Process connection R 1/4" male thread EN 10226, Connector device, M12 × 1
EAN
4047101512762
Manufacturer Name
Turck
Manufacturer Type Description
PT10R-1010-U2-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - R1/4 nach EN 10226
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models