??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100008773 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100008773
Dimension drawing
Product number of the Manufacturer
100008773
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 8…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range -1…2.5 bar rel., 8…33 VDC, Analog output 1…6 V, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101512366
Manufacturer Name
Turck
Manufacturer Type Description
PT2.5V-1004-U2-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models