??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100008136 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100008136
Maßzeichnung
Product number of the Manufacturer
100008136
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…250 bar rel., 7…33 VDC, Analog output 0…5 V, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, DIN EN 175301-803-C
EAN
4047101511284
Manufacturer Name
Turck
Manufacturer Type Description
PT250R-2004-U3-DC91
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-C (Mini DIN)
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели