??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100007955 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100007955
Dimension drawing
Product number of the Manufacturer
100007955
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 8…33 VDC, Fully welded metal measuring cell, Pressure range 0…250 bar rel., 8…33 VDC, Analog output 1…6 V, Process connection 1/4"-18 NPT male thread, Plug-in device, DIN EN 175301-803-C
EAN
4047101510669
Manufacturer Name
Turck
Manufacturer Type Description
PT250R-2003-U2-DC91
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-C (Mini DIN)
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models