??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100006589 - Inductive Sensor, IO-Link Communication and Configuration
Bill of material
100006589
Dimension drawing
Product number of the Manufacturer
100006589
Short Description
Inductive Sensor, IO-Link Communication and Configuration
Long Description
Inductive Sensor, IO-Link Communication and Configuration, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Threaded barrel, M18 x 1, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 4-wire, 10…30 VDC, M12 x 1 connector, Configuration and communication via IO-Link v1.1 or via standard I/O, Electrical outputs independently configurable, Switching distance can be parametrized per output and hysteresis, Identification via 32-byte memory, Temperature monitoring with adjustable limits, Various timer and pulse monitoring functions
EAN
4047101508208
Manufacturer Name
Turck
Manufacturer Type Description
BI8U-EM18WD-IOL6X2-H1141
Diameter of front cap
15.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
36 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models