??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100006158 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100006158
Maßzeichnung
Product number of the Manufacturer
100006158
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, For mobile hydraulic applications, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Excellent accuracy and long-term stability, Complies with ISO 16750-2, Pressure range 0…300 psi rel., 7…33 VDC, Analog output 0…5 V, Process connection 7/16" UNF (SAE) male thread, Plug-in device, Metri Pack 150 P2S series
EAN
4047101507607
Manufacturer Name
Turck
Manufacturer Type Description
PT300PSIG-1105-U3-MP11
D
Aussengewinde - 7/16-20 UNF gerade
Cadenas_FS_PT1000_PT2000_electrical_connection
Metri Pack Series 150 P2S
B
PT 1000
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD