??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100005752 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100005752
Product number of the Manufacturer
100005752
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…16 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/4" female thread, front sealing, Cable — Swift fastening with 2.0 m cable
EAN
4047101507201
Manufacturer Name
Turck
Manufacturer Type Description
PT16R-1001-I2-CM2.0
Cadenas_FS_PT1000_PT2000_electrical_connection
Kabel- Schnellverschraubung mit Kabel, 2.0 Meter
D
Innengewinde - G1/4, mit O-Ring-Dichtung
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models