??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100005647 - I/O Hub for Connection of Digital Signals to IO-Link Master, Eight Universal Dig
Bill of material
100005647
Dimension drawing
Product number of the Manufacturer
100005647
Short Description
I/O Hub for Connection of Digital Signals to IO-Link Master, Eight Universal Dig
Long Description
I/O Hub for Connection of Digital Signals to IO-Link Master, Eight Universal Digital Channels, PNP, Rugged, I/O hub in IP20, Eight universal digital channels, Metal screw terminal connectors, 8 universal digital channels, DI/DO, 24 VDC, PNP, Output current: 1.0 A, I&M data sets support installation and maintenance, IO-Link diagnostics for short-circuit and supply voltage, Rear M12 connector for direct feeding through the cabinet wall
EAN
4047101556094
Manufacturer Name
Turck
Manufacturer Type Description
FIL20-8DXP-E
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models