??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004643 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100004643
Dimension drawing
Product number of the Manufacturer
100004643
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range 0…2 psi rel., 10…30 VDC, Analog output 4…20 mA, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101502251
Manufacturer Name
Turck
Manufacturer Type Description
PT2PSIG-1503-I2-H1143/D840
E
Stecker M12 x 1
D
Außengewinde - 1/4″-18 NPT im Gewinde dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models