??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004641 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100004641
Dimension drawing
Product number of the Manufacturer
100004641
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range -5…5 psi rel., 10…30 VDC, Analog output 4…20 mA, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101502237
Manufacturer Name
Turck
Manufacturer Type Description
PT5PSIV-1503-I2-H1143/D840
E
Stecker M12 x 1
D
Außengewinde - 1/4″-18 NPT im Gewinde dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models