??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100004587 - Miniature Encoder, With Analog Output, Premium Line
Bill of material
100004587
Maßzeichnung
Product number of the Manufacturer
100004587
Short Description
Miniature Encoder, With Analog Output, Premium Line
Long Description
Miniature Encoder, With Analog Output, Premium Line, Operating voltage 15…30 VDC, Rectangular, plastic, Compact and robust housing, Versatile mounting possibilities, Positioning element P1-RI-QR20 included in delivery, High protection class IP68/IP69K, Protection against salt spray, Measuring range displayed via LED, Immune to electromagnetic interference, 0.09° resolution, 3‐wire, 15…30 VDC, Analog output 4…20 mA, Output 22 mA (typ.) where there is no RLC coupling, M12 × 1 male connector, 4-pin
EAN
4047101501575
Manufacturer Name
Turck
Manufacturer Type Description
RI360P1-QR20-LI2X2-H1141
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)